Bypass module - UPS-CP-BP-4.5/6KVA 2800292

Bypass module with manual bypass for 4.5 kVA and 6 kVA UPS devices.


Product Details




Type 19" rack patch module

Color black

Width 483.00 mm
Height 89.00 mm
Height unit 2 U
Depth 180.00 mm

Network management Yes

Nominal voltage 240 V AC
Nominal current max. 32 A
Power supply connector L/N/PE cable

Output voltage range 220 V AC ... 240 V AC
Nominal current max. 32 A
Nominal voltage 240 V AC
Nominal current 32 A
Connection load Cable L/N/PE; 2.8 m; open ends

Standards/specifications IEC 60320

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) 0 °C ... 40 °C
Ambient temperature (storage/transport) 0 °C ... 45 °C
Permissible humidity (operation) 0 % ... 90 % (non-condensing)


Order Key 2800292
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 249 (C-6-2013)
GTIN 4046356537889
Weight per Piece (including packing) 6,300.0 GRM
Weight per Piece (excluding packing) 6,300.0 GRM
Customs tariff number 85049090
Country of origin DE