SAC-5P-M12FS/0,5-92X/M12FSSHOD
-
Bus system cable
1422791
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Socket straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.5 m, for outdoor applications, with high-grade steel knurl
Product details
Product type | Data cable preassembled |
Application | External areas |
Sensor type | CANopen® |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Degree of pollution | 3 |
Bus system | CANopen®/DeviceNet™ |
Signal type/category | CANopen® |
DeviceNet™ |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Seal material | FPM |
Material of grip body | PP |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PP |
Material for screw connection | Stainless steel |
Connection 1 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A (Standard) |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A (Standard) |
Cable length | 0.5 m |
CANopen®/DeviceNet™ outdoor installation, FRNC, black [92X] | |
Dimensional drawing |
|
Cable weight | 70 kg/km |
UL AWM Style | 21281 (80°C/300 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | CANopen®/DeviceNet™ outdoor installation, FRNC, black [92X] |
Conductor structure | 2xAWG24/19+2xAWG22/19 |
Signal runtime | 4.46 ns/m |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor structure, voltage supply | 19x 0.16 mm |
AWG power supply | 22 |
Conductor cross section | 2x 0.25 mm² (Signal) |
2x 0.34 mm² (Power) | |
1x 0.38 mm² (Drain wire) | |
Wire diameter incl. insulation | 1.9 mm (Signal) |
1.4 mm (Power) | |
External cable diameter | 6.90 mm ±0.3 mm |
Outer sheath, material | FRNC |
External sheath, color | black |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | red-black, blue-white |
Thickness, insulation | 0.60 mm (Signal) |
0.30 mm (Power) | |
Thickness, outer sheath | 1.15 mm |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined foil |
Overall twist | 2 pairs around a drain wire in the center to the core |
Optical shield covering | 70 % |
Max. conductor resistance | 90 Ω/km (Signal) |
55 Ω/km (Power) | |
Insulation resistance | ≥ 200 MΩ*km (at 20 °C) |
Wave impedance | 120 Ω ±12 Ω (f = 1 MHz) |
Working capacitance | 39.8 nF (at 1 kHz, core/core) |
Nominal voltage, cable | ≤ 300 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 35 mm |
Smallest bending radius, movable installation | 69 mm |
Halogen-free | yes |
Flame resistance | According to IEC 60332-3-25 (Cat. D) |
Resistance to oil | yes |
Other resistance | UV resistant |
Ambient temperature (operation) | -40 °C ... 105 °C |
Ambient temperature (installation) | -40 °C ... 105 °C |
Ambient conditions | |
Degree of protection | IP65 |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
Ambient temperature (operation) (Operation) | -40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4)) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1422791 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF1CKD |
GTIN | 4055626314860 |
Weight per piece (including packing) | 81.7 g |
Weight per piece (excluding packing) | 81.7 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C … +105°C
Reliable signal transmission – 360° shielding in environments with electromagnetic interference