SAC-5P-FS/2,5-980/SD G AMK
-
Bus system cable
1575547
Bus system cable, FireWire, 5-position, PUR, water blue RAL 5021, shielded, Socket straight M12 SPEEDCON, coding: A, on Socket straight M12, coding: A, cable length: 2.5 m, Customer version
Product details
Product type | Sensor/actuator cable |
Sensor type | FireWire |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Socket straight M12 SPEEDCON |
Number of positions | 5 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 2.5 m |
FireWire [980] | |
Cable weight | 59 kg/km |
Number of positions | 6 |
Shielded | yes |
Cable type | FireWire [980] |
Conductor structure | 2x2xAWG26/7 + 2xAWG20/19, S/FTP |
Signal runtime | 4.6 ns/m |
Signal speed | 0.72 c |
Conductor structure signal line | 7x 0.15 mm |
AWG signal line | 26 |
Conductor structure, voltage supply | 19x 0.20 mm |
AWG power supply | 20 |
Conductor cross section | 2x 2x 0.14 mm² (Signal line) |
2x 0.5 mm² (Power supply) | |
Wire diameter incl. insulation | ≤ 1.05 mm (Signal line) |
nom. 1.4 mm (Power supply) | |
External cable diameter | 6.70 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Cell PE (Signal line) |
PVC (Power supply) | |
Single wire, color | white-blue, white-orange, white, black |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Two pairs and two power supply wires to the core |
Max. conductor resistance | 150 Ω/km |
Insulation resistance | 5 GΩ*km |
Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Working capacitance | 42 pF (per meter) |
Nominal voltage, cable | ≤ 125 V |
Test voltage | 1000 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 5 x D |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 34 mm |
Tensile strength | ≤ 30 N |
Shield attenuation | 60.00 dB (up to 1000 MHz) |
Flame resistance | complying with IEC 60332-2-2 |
Resistance to oil | in accordance with EN 60811-2-1 |
Other resistance | Microbe resistance as per DIN VDE 0282 |
Hydrolysis resistance as per DIN 53504 | |
Special properties | Free of substances which would hinder coating with paint or varnish |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-10 °C ... 50 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-20 °C ... 60 °C (cable, fixed installation) | |
0 °C ... 50 °C (Cable, flexible installation) |
Item number | 1575547 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Product key | AF1CKA |
GTIN | 4046356435161 |
Weight per piece (including packing) | 226.7 g |
Weight per piece (excluding packing) | 222.22 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |