IECEE CB Scheme
Approval ID: DE1-62814VDE approval of drawings
Approval ID: 40022553| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 41 A | 0.14 - 6 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | |||
| C | ||||
| 600 V | 30 A | |||
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExPTB08.0063U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 41 A | 0.1 - 6 | ||
ATEX
Approval ID: PTB09ATEX1003U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 41 A | 0.1 - 6 | ||