RSC 5 E - Bolt connection terminal block
3059524

Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 10 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray

Product details









Compatible products