UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 20 - 10 | ||
| C | ||||
| 600 V | 30 A | 20 - 10 | ||
| F | ||||
| 800 V | 30 A | 20 - 10 | ||
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 20 - 10 | ||
| C | ||||
| 600 V | 30 A | 20 - 10 | ||
| F | ||||
| 800 V | 30 A | 20 - 10 | ||