FBP-2/E7
-
Blind plug
3069499
Blind plug, VDE coded type E7, pitch: 8.2 mm, width: 71 mm, height: 81 mm, number of positions: 7, color: gray, mounting type: Insertion in base strip
Product details
Compatible products
Your advantages
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed