POWERSET BC/3+1-100/FM
-
Type 1/2 surge protection device
2858467
AEC arrester combination consisting of 3 x FLT 35 CTRL-0,9; 3 x VAL-MS 230/FM and 1 x FLT 100 N/PE CTR-1,5, incl. bridges and labeling
Product details
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | Arrester combination |
| IEC test classification | I + II |
| T1 + T2 | |
| EN type | T1 + T2 |
| Type | DIN rail module, two-section, divisible |
| Surge protection fault message | Optical (Type 2 arrester), remote indication contact (Type 2 arrester) |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| FLT 35 CTRL-4.0 | |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 4.5 Nm |
| Stripping length | 14.5 mm |
| VAL-MS BE/FM | |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
| 4.5 Nm (25 mm² ... 35 mm²) | |
| Stripping length | 16 mm |
| FLT 100 N/PE CTRL-3.0 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Tightening torque | 8 Nm |
| Stripping length | 19 mm |
| Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
| Conductor cross-section AWG | 15 ... 2 |
| Remote fault indicator contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Dimensional drawing |
|
| Width | 142 mm |
| Height | 112.4 mm |
| Depth | 65.5 mm |
| Horizontal pitch | 8 Div. |
| Housing material | PA 6.6-FR |
| Mechanical data | |
| Open side panel | No |
| Direction of action | 3L-N & N-PE |
| Nominal voltage UN | 230 V AC |
| 400 V AC | |
| Maximum continuous operating voltage UC (L-PE) | 260 V AC |
| Nominal discharge current In (8/20) µs (L-N) | 35 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 35 kA |
| Nominal discharge current In (8/20) µs (N-PE) | 100 kA |
| Impulse discharge current (10/350) µs (L-N), charge | 17.5 As |
| Impulse discharge current (10/350) µs (L-N), specific energy | 305 kJ/Ω |
| Impulse discharge current (10/350) µs (L-N), peak current value Iimp | 35 kA |
| Impulse discharge current (10/350) µs (L-PE), charge | 17.5 As |
| Impulse discharge current (10/350) µs (L-PE), specific energy | 305 kJ/Ω |
| Impulse discharge current (10/350) µs (L-PE), peak current value Iimp | 35 kA |
| Impulse discharge current (10/350) µs (N-PE), charge | 50 As |
| Impulse discharge current (10/350) µs (N-PE), specific energy | 2.5 MJ/Ω |
| Impulse discharge current (10/350) µs (N-PE), peak current value Iimp | 100 kA |
| Voltage protection level Up (L-N) | ≤ 0.9 kV |
| Voltage protection level Up (L-PE) | ≤ 1.5 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Max. backup fuse with branch wiring | 125 A (gL) |
| Ambient conditions | |
| Degree of protection | IP20 (only when all terminal points are used) |
| Mounting type | DIN rail: 35 mm |
| Item number | 2858467 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1221 |
| GTIN | 4017918892722 |
| Weight per piece (including packing) | 1,274.7 g |
| Weight per piece (excluding packing) | 1,272.16 g |
| Customs tariff number | 85363030 |
| Country of origin | IN |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |