Adapter - PSM PTK 2760623

Passive RS-485 T-distributor, fitted with one 9-pin D-SUB pin strip and two 9-pin D-SUB socket strips


Product Details




Application T distributor
Pin assignment all 1:1

Color green
Flammability rating according to UL 94 V0
Housing material PVC

Incoming
Connection method D-SUB 9 plug
Outgoing
Connection method D-SUB-9 female connector
Branching
Connection method D-SUB-9 female connector
Branching
Connection method COMBICON connectors
Conductor cross section solid min. 0.14 mm²
Conductor cross section solid max. 1.5 mm²
Conductor cross section flexible min. 0.14 mm²
Conductor cross section flexible max. 1.5 mm²
Conductor cross section AWG min. 26
Conductor cross section AWG max. 16

Width 56 mm
Height 89.6 mm
Length 48 mm

Cable structure
Shielding D-SUB frame or shield clamp

EAC
Identification EAC

Bus system RS-485

Test voltage 500 V AC (50 Hz, 1 min, rms)
Nominal voltage UN 60 V AC/DC
Nominal current IN 1 A
Transmission medium Copper

Free from substances that could impair the application of coating according to P-VW 3.10.7 57 65 0 VW-AUDI-Seat central standard

Ambient conditions
Ambient temperature (operation) -25 °C ... 70 °C


Order Key 2760623
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNC
Catalog Page Page 443 (C-6-2019)
GTIN 4017918064327
Weight per Piece (including packing) 112.7 GRM
Weight per Piece (excluding packing) 86.1 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

cUL Recognized

EAC

cULus Recognized


China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”