AC charging cable with vehicle charging connector and free cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
EV-T2G3C-1AC32A-4,0M6,0EHBK01
-
AC charging cable
1627127
CHARX connect comfort, Type 2, AC charging cable, 32 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 4 m, black, spiraled, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
Product details
| Product family | CHARX connect comfort |
| Application | for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets |
| for installation at charging stations for electromobility (EVSE) | |
| Design | with protective cap |
| Charging standard | Type 2 |
| Charging mode | Mode 3, Case C |
| Affixed logo | PHOENIX CONTACT logo |
| Customer variations | On request |
| Charging power and current (AC charging (1-phase)) | |
| Type of charging current | AC single-phase |
| Charging current | 32 A AC (1-phase) |
| Charging power | 8 kW (1-phase) |
| Rated voltage | 250 V |
| Pin assignment (Power contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Number | 3 (L1, N, PE) |
| Rated voltage | 250 V AC |
| Rated current | 32 A |
| Pin assignment (Signal contacts) | |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Type of signal transmission | Pulse width modulation |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Coding | 220 Ω (between PE and PP) |
| Vehicle charging connector | |
| Width | 70 mm |
| Height | 137 mm |
| Depth | 215.9 mm |
| Color (Housing) | black (9005) |
| Color (Handle area) | gray (7042) |
| Color (Mating face) | black (9005) |
| Color (Protective cap) | black (9005) |
| Color (Cable) | black (9005) |
| Material (Vehicle charging connector) | Plastic |
| Material (Cable outer sheath) | TPE-U |
| Material (Contact surface) | Silver |
| Note | The color appearance and gloss level of the charging cable may vary. |
| Cable length | 4 m |
| Wiring standards/regulations | prEN 50620/DIN EN 50620 |
| Wiring certifications | VDE |
| Cable type | Class 5 |
| Cable type | spiraled |
| Cable structure | 3 x 6.0 mm² + 1 x 0.5 mm² |
| External cable diameter | 12.80 mm ±0.4 mm |
| Outer sheath, material | TPE-U |
| Stripping length of the sheath | 70 mm ±5 mm |
| Block length | 0.63 m ±10 % |
| Coil diameter | 60 mm ±10 % |
| Effective length | max. 4 m ±5 % |
| Stripping length | 70 mm ±5 mm |
| Cable resistance | ≤ 0.0033 Ω/m (based on a power core, at an ambient temperature of 20°C) |
| Bending radius | min. 76.8 mm (6x diameter) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Degree of protection (Vehicle charging connector) | IP44 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
| Degree of protection (Protective cap) | IP54 |
| Ambient temperature (operation) | -40 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | 5000 m (above sea level) |
| Standards | |
| Standards/regulations | IEC 62196-2 |
| Item number | 1627127 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWB |
| Product key | XWBDBB |
| GTIN | 4055626299426 |
| Weight per piece (including packing) | 2,545 g |
| Weight per piece (excluding packing) | 2,454.7 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144705 |
| ECLASS-15.0 | 27144705 |
ETIM
| ETIM 10.0 | EC002897 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 71cfdbbb-2fce-4654-aa2f-9a96dec40b80 |
Compatible products
-
-
CHARX SEC-1000 - AC charging controller 1139034
-
CHARX SEC-3000 - AC charging controller 1139022
-
CHARX SEC-3050 - AC charging controller 1139018
-
CHARX SEC-3100 - AC charging controller 1139012
-
CHARX SEC-3150 - AC charging controller 1138965
-
EEM-EM357 - Measuring device 2908588
-
EV-CC-AC1-M3-CC-SER-HS - AC charging controller 1622459
-
EV-CC-AC1-M3-CC-SER-PCB - AC charging controller 1622460
-
EV-CC-AC1-M3-CC-SER-PCB-XC-25X - AC charging controller 1627742
-
EV-CC-AC1-M3-CC-SER-PCB-MSTB - AC charging controller 1627367
-
EM-CP-PP-ETH - AC charging controller 2902802
-
EV-LABEL-C - Label 1309766
-
G-INS-M20-M68N-PNES-BK - Cable gland 1424481
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
LPT 6/ 3-7,5-ZB - PCB terminal block 1098168
-
XPC 1,5/ 2-ST-3,5 BK - PCB connector 1464104
-
PTSPL-6/1-2X2 2,9 VPE500 - PCB terminal block 1704834
-
SPT 2,5/ 1-V-5,0 - PCB terminal block 1731468
-
VAL-EV-T1/T2 264/12.5/3+1 - Lightning/surge arrester type 1/2 1180149
-
VAL-EV-T1/T2 264/12.5/3+1-R - Lightning/surge arrester type 1/2 1180150
-
VAL-EV-T2 280/3+1 - Type 2 surge arrester 1180144
-
VAL-EV-T2 280/3+1-R - Type 2 surge arrester 1180145
Your advantages
Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request - for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186