XT 1,5 product family photo

Terminal blocks with Push-X technology

For conductor cross sections from 0.34 mm²

Discover the new Push-X terminal blocks with a nominal cross-section of 1.5 mm². The terminal blocks enable the wiring of rigid and flexible conductors of between 0.34 and 2.5 mm². Push-X technology allows tool-free installation, even without ferrules.

Main features

  • Push-X technology
  • Nominal cross-section: 1.5 mm²
  • Conductor cross sections: 0.34 mm² … 2.5 mm²
  • 22 AWG … 14 AWG
  • Nominal current: 17.5 A
  • Nominal voltage: 500 V

Your Advantages

  • Feather-light plugging and superior handling comfort with a factory-pretensioned contact spring
  • Wiring of all conductor types, whether rigid or flexible with and without ferrules
  • Clear identification of the conductor connection (visual and acoustic)
  • Easy release of the conductors and pretensioning of the contact spring using the orange actuating push button
  • Optimized for manual and automated wiring