Heavycon power contact insert modules for high-current applications

2025-09-18
Contact insert module for high-current applications

The new Heavycon power contact insert modules from Phoenix Contact have been specially developed for high-current applications up to 300 A. Combining them with other modules for signal, data, and power transmission in one housing creates a highly compact interface.

The new power contact insert modules are available in two versions: with crimp connection for conductors up to 120 mm² and with Push-in connection for conductors up to 16 mm². The special features also include the tool-free latching and unlatching of the crimp contacts. This enables quick and safe wiring, even in confined spaces and when already installed. The Push-in Technology also enables the easy, tool-free connection of conductors up to 16 mm².

The Heavycon power contact insert modules are designed for a rated voltage of up to 1,000 V and currents of up to 300 A. The modules are suitable for Heavycon module carrier frames and offer shock and vibration resistance in accordance with DIN EN 61373.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications