BC 107,6 OT 0C20C2 KMGY
   - 
  Upper housing part
    
      1851759
      
      
    
  
      DIN rail housing for use in distribution boards in accordance with DIN 43880, width: 107.6 mm, height: 89.7 mm, depth: 54.85 mm, color: light gray (similar RAL 7035)
Product details
Compatible products
Your advantages
Coordinated housing and connection system for faster device development
        Individual online configuration for diverse applications in building automation
        Variety of connection technology
        Can be mounted on the DIN rail or the wall
        With DIN-rail-mountable bus connector and power connector system as an option
        Tool-free mounting
        Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
        Compliant with DIN EN 43880