INTERBUS controller boards for Siemens SIMATIC S7-300 PLCs
Using the IBS S7 300 BC-T board, the SIMATIC S7 300 PLCs can be connected to INTERBUS.
With the IBS S7 300 BC-T controller board, the emphasis is on easy startup with "Plug & Play" and straightforward operation. The INTERBUS configuration is read in and started when the supply voltage is switched on.
INTERBUS can be configured easily using the IBS CMD software. These data can then be stored in the IBS MC memory card.
The sensor and actuator data are displayed and edited as with the Siemens input/output modules in STEP7.
System monitoring is performed by an automatic diagnostic function. In the case of an error, the diagnostic data is presented by LEDs on the front panel and in a diagnostic register (input word of the PLC).
The INTERBUS system is controlled via a function register. Diagnostic and control functions (by passing devices and switching them on and off, erasing the diagnostic display, acknowledging messages) can be called up by simply setting outputs.