VAL-ME-N/PE
-
Type 2 surge protection device
2880817
Type 2 arrester as N-PE spark gap, one-section
Product details
Product type | Surge arrester |
IEC test classification | II |
EN type | T2 |
Type | DIN rail module, one-piece |
Number of positions | 2 |
Surge protection fault message | optical |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 230 V AC |
Connection method | Screw connection |
Screw thread | M5 |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Width | 17.7 mm |
Height | 89.8 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6 |
Direction of action | N-PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 260 V AC |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Voltage protection level Up | ≤ 1 kV (at In) |
Response time tA | ≤ 100 ns |
Max. backup fuse with branch wiring | 125 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | DIN EN 61643-11 |
IEC 61643-1 | |
UL 1449 | |
IEEE C62.1/C62.34/C62.45 | |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | IEC 61643-1 |
Note | 1998 |
Standards/specifications | UL 1449 |
Note | ed. 2 |
Standards/specifications | IEEE C62.1/C62.34/C62.45 |
Mounting type | DIN rail: 35 mm |
Item number | 2880817 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | CL1331 |
GTIN | 4046356049122 |
Weight per piece (including packing) | 103.35 g |
Weight per piece (excluding packing) | 98.913 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/3- D - Wiring bridge end cover 2809322
-
B-STIFT - Marker pen 1051993
-
CUTFOX 50 - Cable-cutting tool 1206641
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920