EO-J/UT/LED/GN - Socket
0804102

Socket, with light indicator, Pin connector pattern type J, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Product details









Compatible products