REL-PR2-230AC/2X21
-
Single relay
2903701
Plug-in high-power relay with power contacts, 2 changeover contacts, coil voltage: 230 V AC
Product details
Product type | Single relay |
Set comprises | 2903279 RIF-4-RPT-LV-230AC/2X21 |
2903289 RIF-4-RSC-LV-230AC/2X21 | |
Operating mode | 100% operating factor |
Mechanical service life | approx. 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 3 |
Data management status | |
Date of last data management | 03.07.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 2.76 W |
Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 2.5 kVrms (50 Hz, 1 min., contact/contact) |
Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 4 kV |
Coil side | |
Nominal input voltage UN | 230 V AC |
Input voltage range | 195.5 V AC ... 253 V AC (20 °C) |
Mains frequency | 50/60 Hz |
Drive and function | monostable |
Typical input current at UN | 12 mA |
Typical response time | 5 ms ... 25 ms (depending on phase relation) |
Typical release time range | 5 ms ... 20 ms (depending on phase relation) |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 440 V AC |
250 V DC | |
Minimum switching voltage | 10 V (At 24 mA) |
Limiting continuous current | 16 A |
Maximum inrush current | 50 A (20 ms, N/O contacts) |
Min. switching current | 10 mA (at 24 V) |
Interrupting rating (ohmic load) max. | 384 W (at 24 V DC) |
124 W (at 48 V DC) | |
108 W (at 60 V DC) | |
52 W (at 110 V DC) | |
70 W (at 220 V DC) | |
4000 VA (for 250 V AC) | |
4000 VA (at 440 V AC) | |
Switching capacity | 2 A (at 24 V, DC13) |
0.22 A (at 120 V, DC13) | |
0.11 A (at 250 V, DC13) | |
3 A (at 120 V, AC15) | |
1.5 A (at 240 V, AC15) | |
Single-phase motor load | 800 W (at 230 V, AC3) |
Motor load according to UL 508 | 1/3 HP, 120 V AC (N/O contact) |
1/2 HP, 240 V AC (N/O contact) |
Connection method | Plug-in connection |
Width | 38.6 mm |
Height | 36.1 mm |
Depth | 45.5 mm |
Ambient conditions | |
Degree of protection | RT I |
Ambient temperature (operation) | -40 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Standards/regulations | IEC 60664 |
IEC 61810 |
Mounting position | any |
Item number | 2903701 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK6193 |
GTIN | 4046356759137 |
Weight per piece (including packing) | 81.6 g |
Weight per piece (excluding packing) | 81.6 g |
Customs tariff number | 85364900 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920