SAC-3P- 1,5-150/M12FR-2L VW
-
Sensor/actuator cable
1550562
Sensor/actuator cable, 3-position, PUR halogen-free, irradiated, orange RAL 2003, free cable end, on Socket angled M12, coding: A, with 2 LEDs, cable length: 1.5 m, Customer-specific version
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 2 LEDs |
Status display present | yes |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 3 |
Coding type | A |
Cable length | 1.5 m |
PUR irradiated halogen-free orange [150] | |
Dimensional drawing |
|
Number of positions | 3 |
Shielded | no |
Cable type | PUR irradiated halogen-free orange [150] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 3x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.05 mm ±0.05 mm (Signal line) |
External cable diameter | 4.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | orange RAL 2003 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PE |
Single wire, color | brown, blue, black |
Overall twist | 3 wires, twisted |
Max. conductor resistance | max. 57 Ω/km |
Nominal voltage, cable | 250 V (AC) |
Test voltage | 2000 V (50 Hz, 5 minutes) |
Smallest bending radius, fixed installation | 13.5 mm |
Smallest bending radius, movable installation | 53 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 44 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Flame resistance | according to DIN VDE 0472 Part 804 |
Other resistance | UV resistant |
Special properties | Silicone-free |
Irradiated | |
Ambient temperature (operation) | -50 °C ... 105 °C (cable, fixed installation) |
-40 °C ... 105 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (fixed installation) | -50 °C ... 105 °C (cable, fixed installation) |
Ambient temperature (operation) (flexible installation) | -40 °C ... 105 °C (Cable, flexible installation) |
Item number | 1550562 |
Packing unit | 5 pc |
Minimum order quantity | 50 pc |
Product key | AF1CBA |
GTIN | 4046356155632 |
Weight per piece (including packing) | 222.22 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920