Sensor/actuator cable - SAC-3P-10,0-PUR/M12FS P 1442463

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, coding: A, cable length: 10 m, with plastic knurl

Product Details




Cable length 10 m
Shielded no
UL AWM Style 20549
Cable weight 23 kg/km
Shielded no
Cable weight 26 kg/km
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 GΩ*km (at 20 °C)
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance ≤ 58 Ω/m
Cable insulation resistance ≥ 100 GΩ*km
Cable structure
Cable abbreviation Li9Y11Y
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 3.85 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Cable abbreviation Li9Y11Y
Cable type PUR halogen-free black
External cable diameter 4.40 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.27 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Mechanical properties
Smallest bending radius, fixed installation 19 mm
Smallest bending radius, movable installation 38 mm
Number of bending cycles 10000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Smallest bending radius, movable installation 44 mm
Number of bending cycles 4000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
Flame resistance DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
Other resistance hydrolysis and microbe resistant
Other resistance partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Special properties Silicone-free
Special properties Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)

Insertion/withdrawal cycles ≥ 100
Head 2
Type Socket, straight
Header 1
Type free cable end

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V AC
Nominal voltage UN 250 V DC
Nominal current IN 4 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP68
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)

Status display No
Status display present No

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Standards/specifications IEC 61076-2-101

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Polyamide

Number of positions 3
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1442463
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 124 (PC-2011)
GTIN 4046356535113
Weight per Piece (including packing) 250.0 GRM
Weight per Piece (excluding packing) 250.0 GRM
Customs tariff number 85444290
Country of origin PL



EAC-RoHS

EAC


Your advantages

Easy and safe: 100% electrically tested plug-in components
Our standard: robust halogen-free PUR cable
Save weight – our connectors with light plastic knurl