PSR-SPP- 24UC/ESM4/2X1/1X2
-
Safety relays
2963705
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in Push-in terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRclassic |
Application | Emergency stop |
Safety door | |
Control | 2-channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 16.44 W (US = 26.4 V, IL² = 72 A², PTotal max = 2.04 W + 14.4 W) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
General | |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Power consumption at US | typ. 1.68 W (DC) |
Rated control supply current IS | typ. 70 mA |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Typical input current at UN | 70 mA DC |
Inrush current | < 3.5 A (Δt = 3 ms at Us) |
< 100 mA (Δt = 500 ms, with Us/Ix at S12) | |
> -100 mA (Δt = 300 ms, with Us/Ix at S22) | |
< 6 mA (with Us/Ix to S34) | |
Current consumption | typ. 38 mA (S12) |
typ. -38 mA (S22) | |
typ. 1 mA (with Us/Ix to S34) | |
Voltage at input/start and feedback circuit | approx. 24 V DC |
Filter time | 5 ms (at A1 in the event of voltage dips at Us) |
No test pulses permitted | |
Typical response time | 100 ms (Monitored/manual start) |
Typical release time | 20 ms (on demand via the sensor circuit) |
45 ms (on demand via A1) | |
Concurrence | ∞ |
Recovery time | 1 s (following demand of the safety function) |
< 1 s (Boot time) | |
Protective circuit | Surge protection; Suppressor diode |
Max. permissible overall conductor resistance | approx. 50 Ω (Input and start circuits at US) |
Operating voltage display | Green LED |
Status display | LED (green) |
Contact switching type | 2 enabling current paths |
1 signaling current path | |
Contact material | AgSnO2, + 0.2 µm Au |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 10 V AC/DC |
Limiting continuous current | 6 A (N/O contact) |
Maximum inrush current | 6 A |
Inrush current, minimum | 10 mA |
Sq. Total current | 72 A2 (Enabling current paths) |
36 A2 (Signaling current path 31/32) | |
Switching capacity min. | 100 mW |
Output fuse | 10 A gL/gG (Enabling current paths) |
4 A gL/gG (Low-demand enabling current paths) | |
6 A gL/gG (Signaling current path) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Width | 22.5 mm |
Height | 112 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e (5 A DC13; 5 A AC15; 8760 switching cycles/year) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2963705 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNA112 |
GTIN | 4017918904753 |
Weight per piece (including packing) | 192.18 g |
Weight per piece (excluding packing) | 159.47 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | c8cfdc22-afad-4333-8509-055deed1930b |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
2 channel control
2 enabling current paths, 1 signaling current path
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920