The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

MKDS 10 HV/ 6-ZB-10,16 - PCB terminal block
1709720

Printed circuit board terminal, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: MKDS 10 HV, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve