cULus Recognized
Approval ID: E60425-19931012Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Only rigid conductors | 300 V | 10 A | 24 - 16 | |
Standard | 300 V | 8 A | 24 - 16 | |
D | ||||
Only rigid conductors | 300 V | 10 A | 24 - 16 | |
Alternative 1 | 300 V | 8 A | 24 - 16 |