PCB plug - PTDA 2,5/14-PH-5,0 1725653

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 14 A, rated voltage (III/2): 400 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 14, Number of rows: 1, Number of positions per row: 14, number of connections: 28, product range: PTDA 2,5/..-PH, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, plug-in system: COMBICON COMPACT PST 1,3, Locking: without, type of packaging: packed in cardboard

Product Details




Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Rated voltage (III/2) 400 V
Air clearances and creepage distances |
Rated insulation voltage (II/2) 630 V
Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Insulating material group I
Rated surge voltage (II/2) 4 kV
Rated insulation voltage (III/3) 320 V
Rated insulation voltage (III/2) 400 V

Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Rated voltage (II/2) 630 V
Nominal current IN 13.5 A
13.5 A
Maximum load current 13.5 A
Rated surge voltage (II/2) 4 kV
Nominal voltage UN 320 V
Rated voltage (III/2) 400 V

Type of packaging packed in cardboard

Dimensional drawing
Installed height 16 mm
Length 20 mm
Pitch 5 mm
Height 16 mm
Width 71.4 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Connection technology
Plug-in system COMBICON COMPACT PST 1,3
Type Plug for pin strip
Type of contact Female connector
Nominal cross section 2.5 mm2
Conductor connection
2 conductors with same cross section, solid 0.2 mm2 ... 2.5 mm2
Conductor cross section AWG 24 ... 14
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 2.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm2 ... 2.5 mm2
Conductor cross section solid 0.2 mm2 ... 2.5 mm2
Stripping length 10 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1 mm2
Connection method Push-in spring connection
2 conductors with same cross section, flexible 0.2 mm2 ... 2.5 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 1 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Interlock
Mounting flange without
Locking type without

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Contact material Cu alloy
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Plug-in system COMBICON COMPACT PST 1,3
Number of positions 14
Type Plug for pin strip
Number of potentials 14
Number of levels 1
Number of connections 28
Mounting flange without


Order Key 1725653
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 409 (C-1-2013)
GTIN 4046356129879
Weight per Piece (including packing) 23.1 GRM
Weight per Piece (excluding packing) 23.1 GRM
Customs tariff number 85366990
Country of origin BG



EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 13.5 A 13.5 A 10 A
AWG/kcmil 24 mm² 24 mm² 24 mm²
Min. cross section 14 mm² 14 mm² 14 mm²
Max. cross section

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Potentials can be easily looped through – ideal for BUS applications
Quick and convenient testing using integrated test option
Rounded type for individual device design