PCB plug - PTDA 2,5/ 9-PH-5,0 1725649

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 14 A, rated voltage (III/2): 400 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 9, Number of rows: 1, Number of positions per row: 9, number of connections: 18, product range: PTDA 2,5/..-PH, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, Stecksystem: COMBICON COMPACT PST 1,3, Locking: without, type of packaging: packed in cardboard

Product Details




Electrical properties
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV

Maximum load current 13.5 A
Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 320 V
Nominal current IN 13.5 A
Nominal current IN 13.5 A

Type of packaging packed in cardboard

Dimensional drawing
Width 46.4 mm
Height 16 mm
Installed height 16 mm
Length 20 mm
Pitch 5 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Connection technology
Type Plug for pin strip
Plug-in system COMBICON COMPACT PST 1,3
Nominal cross section 2.5 mm2
Type of contact Female connector
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm2 ... 2.5 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Conductor cross section AWG 24 ... 14
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 2.5 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 1 mm2
2 conductors with same cross section, solid 0.2 mm2 ... 2.5 mm2
2 conductors with same cross section, flexible 0.2 mm2 ... 2.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm2 ... 2.5 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1 mm2
Stripping length 10 mm
Interlock
Locking type without
Mounting flange without

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Type Plug for pin strip
Number of positions 9
Number of connections 18
Number of levels 1
Plug-in system COMBICON COMPACT PST 1,3
Mounting flange without
Number of potentials 9


Order Key 1725649
Packing unit 100 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 409 (C-1-2013)
GTIN 4046356129824
Weight per Piece (including packing) 15.7 GRM
Weight per Piece (excluding packing) 15.7 GRM
Customs tariff number 85366990
Country of origin BG



EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 13.5 A 13.5 A 10 A
AWG/kcmil 24 mm² 24 mm² 24 mm²
Min. cross section 14 mm² 14 mm² 14 mm²
Max. cross section

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Potentials can be easily looped through – ideal for BUS applications
Quick and convenient testing using integrated test option
Rounded type for individual device design