CSA
Usegroup | B | C | D |
---|---|---|---|
Nominal voltage UN | 300 V | 150 V | 300 V |
Nominal current IN | 30 A | 30 A | 10 A |
AWG/kcmil | 28-10 | 28-10 | 28-10 |
Min. cross section | 28 mm² | 28 mm² | 28 mm² |
Max. cross section | 10 mm² | 10 mm² | 10 mm² |
cULus Recognized
Usegroup | B | C | D |
---|---|---|---|
Nominal voltage UN | 300 V | 150 V | 300 V |
Nominal current IN | 30 A | 30 A | 10 A |
AWG/kcmil | 28-10 | 28-10 | 28-10 |
Min. cross section | 30 mm² | 30 mm² | 30 mm² |
Max. cross section | 10 mm² | 10 mm² | 10 mm² |