Products
Automate
Automation software
Cloud computing
HMIs and IPCs
Industrial communication
PLCs and I/Os
Connect
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark and Install
Automatic tools
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Supply, Charge and Protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
Interference suppression filters
Power supplies
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
Motor, machine and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules
Signal conditioners and measuring transducers
Learn More About Our Products
Company
Contact
My Phoenix Contact
My Phoenix Contact
My Product List
Learn More About My Phoenix Contact
Home
Products
PCB terminal blocks and PCB connectors
High-current feed-through terminal blocks
Partition plate - DP-VDFK 4/4
Partition plate - DP-VDFK 4/4
0717144
Spacer plate, number of positions: 0, pitch: 0 mm, color: gray, width: 4 mm
Show Product Details (PDF)
Product Details
Technical Data
Dimensions
Pitch
0 mm
Width
4.00 mm
Notes
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Material specifications
Color
gray
Product properties
Number of positions
0
Commercial Data
Order Key
0717144
Packing unit
50 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Catalog Page
Page 402 (CL-2007)
GTIN
4017918818753
Weight per Piece (including packing)
0.6 GRM
Weight per Piece (excluding packing)
0.6 GRM
Customs tariff number
85389099
Country of origin
DE
Approvals
EAC