Panel feed-through - QPD W4X2,5 M25 FC GY 1424010

Panel feed-through, QUICKON connection, number of positions: 4, 1 mm² ... 2.5 mm², 690 V, 20 A, gray, without QUICKON nut, assembly thread: M25, Slip-on connection, 2.5 mm²

Show Product Details (PDF)

Product Details




Order Key 1424010
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626366258
Weight per Piece (including packing) 22.2 GRM
Weight per Piece (excluding packing) 22.2 GRM
Custom tariff number 85366990
Country of origin PL



VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 1.5-2.5

IECEE CB Scheme


Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Convenient: quick and easy assembly without special tools
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables