Products
Automate
Automation software
Cloud computing
HMIs and IPCs
Industrial communication
PLCs and I/Os
Connect
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Mark and Install
Automatic tools
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Supply, Charge and Protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
Interference suppression filters
Power supplies
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
Motor, machine and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules
Signal conditioners and measuring transducers
Learn More About Our Products
Company
Contact
My Phoenix Contact
My Phoenix Contact
My Product List
Learn More About My Phoenix Contact
Home
Products
Connectors and cables
Installation connectors and installation cables
Protective cap - QPD QSK BK 5X1,5 FS
Protective cap - QPD QSK BK 5X1,5 FS
1414728
Protective cap, plastic, for QUICKON connection, black, with retaining cord, IP68
Show Product Details (PDF)
Product Details
Technical Data
Environmental and real-life conditions
Ambient temperature (operation)
-40 °C ... 100 °C
Ambient temperature (storage/transport)
-40 °C ... 100 °C
Degree of protection
IP66
IP68 (2 m / 24 h)
IP69K
IP65/IP68/IP69K
Notes
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Mechanical properties
Interlock
Locking type
Screw locking
Dimensions
Dimensional drawing
Length
30.4 mm
Diameter of retaining cord eyelet
29.00 mm
Height
29.9 mm
Width
30.4 mm
Material specifications
Material, protective cover
PBT
Material
PBT
Flammability rating according to UL 94
V0
Color
black
IoT capabilities
Platform
Product properties
Type
QPD
Seal present
yes
Locking type
Screw locking
Commercial Data
Order Key
1414728
Packing unit
1 pc
Minimum order quantity
1 pc
Catalog Page
Page 480 (C-2-2019)
GTIN
4055626033129
Weight per Piece (including packing)
10.5 GRM
Weight per Piece (excluding packing)
10.5 GRM
Customs tariff number
39269097
Country of origin
PL
Approvals
EAC
DNV GL