TPE057BGV/A00290029 S00131
-
Touch panel
2401640
Rugged-Touch panel, 14.5 cm / 5.7"-TFT display (Analog resistive (GFG)), 640 x 480 pixel(s) (VGA), 262144 colors, Intel® Atom™ E3815 1.46 GHz, 4x USB Host 2.0, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, Open platform, without bus system.
Product details
Product type | Operator panel |
Application | Rugged |
Computer data | |
Processor | Intel® Atom™ E3815 1.46 GHz |
Operating system | Windows® Embedded Compact 7 |
RAM | 2 GB DDR3 |
Data storage system | Flash, 4 GB (integrated) |
Slots | 1x SD |
Extras | Integrated acoustic signal (buzzer) |
Display | |
Display type | 14.5 cm / 5.7"-TFT |
Screen resolution | 640 x 480 Pixel(s) (VGA) |
Touch technology | Analog resistive (GFG) |
Display lighting type | LED |
Brightness | 400 cd/m², typical (adjustable) |
MTBF | 40000 h |
Color spectrum | 262144 colors |
Reading angle left | 65.00 ° |
Reading angle right | 65.00 ° |
Reading angle top | 55.00 ° |
Reading angle bottom | 52.00 ° |
Interfaces | 4x USB Host 2.0 |
Network | 1x Ethernet (10/100/1000 Mbps), RJ45 |
Bus system | without bus system |
User software | Open platform |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Typical current consumption | 0.8 A |
Real-time clock | |
Realtime clock | Yes |
Mounting type | Bolt fixing |
Material front plate | Aluminum (natural anodized) |
Housing material | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP67 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -30 °C ... 80 °C |
Altitude | 4000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 195 mm / 153 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 161 mm / 119 mm / 64 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2401640 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRCACA |
GTIN | 4055626378268 |
Weight per piece (including packing) | 800 g |
Weight per piece (excluding packing) | 800 g |
Customs tariff number | 84714100 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 43211904 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920