HTP 105XIT AUTO 01 - Mobile panel
2403201

Mobile panel, 26.4 cm / 10.4"-TFT display (Resistive industrial touch screen), 800 x 600 pixel(s) (SVGA), 65536 colors, Xscale® PXA320, 806 MHz, 1x USB Host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Portico, without bus system.

Product details






Compatible products



Your advantages

Suitable for drops from up to 1 m
All-round protection (IP65)
Hand-held operating panel with software for on-site visualization or multi-user operation
3-stage enable switch, with key switch as an option, and/or stop button
Energy efficient due to LED backlighting