VS-M12FSBP-OE-936-2,0X
-
Device connector rear mounting
1239136
Device connector rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position, Socket, straight, M12-SPEEDCON, D-coding, on free cable end, Cable connection, cable length: 2 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Product type | Data cable preassembled |
Sensor type | PROFINET |
Number of positions | 4 |
No. of cable outlets | 1 |
Coding | D |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | PROFINET |
Signal type/category | PROFINET CAT5 (IEC 11801:2002), 100 Mbps |
Rated surge voltage | 2.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed) |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Connection technology | |
Connection method | Cable connection |
Conductor connection | |
Contact connection type | Socket |
Connection method | Cable connection |
Tightening torque | 2 Nm ... 3 Nm (Installation-side) |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | D |
Connection 2 | |
Head design | free cable end |
Cable length | 2 m |
PROFINET RADOX® railway application CAT5 reinforced [936] | |
Dimensional drawing |
|
Cable weight | 81 g/m |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET RADOX® railway application CAT5 reinforced [936] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal speed | 66 c |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.95 mm |
External cable diameter | 7.25 mm ±0.3 mm |
Outer sheath, material | PE-X |
External sheath, color | black RAL 9005 |
Conductor material | silver-plated Cu litz wires |
Material wire insulation | PE-X |
Single wire, color | white-blue, orange-yellow |
Thickness, outer sheath | ≥ 0.80 mm |
Overall twist | Star quad |
Optical shield covering | 100 % |
Max. conductor resistance | ≤ 54.4 Ω/km |
Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
Working capacitance | ≤ 65 pF (Line-line) |
≤ 100 pF (Line-shield) | |
Nominal voltage, cable | 300 V AC |
Test voltage | 2000 V AC (50 Hz, 5 minutes) |
Minimum bending radius, fixed installation | 6 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 44 mm |
Smallest bending radius, movable installation | 73 mm |
Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
76 dB (at 4 МHz) | |
67 dB (at 10 MHz) | |
60 dB (at 31.5 МHz) | |
56 dB (at 62.5 МHz) | |
53 dB (at 100 MHz) | |
Return attenuation (RL) | 35 dB (at 4 МHz) |
35 dB (at 10 MHz) | |
35 dB (at 31.5 МHz) | |
33 dB (at 62.5 МHz) | |
33 dB (at 100 MHz) | |
Remote crosstalk attenuation (FEXT) | 80 dB (with 1 MHz) |
70 dB (at 4 МHz) | |
65 dB (at 10 MHz) | |
58 dB (at 31.5 МHz) | |
59 dB (at 62.5 МHz) | |
67 dB (at 100 MHz) | |
Shield attenuation | 2 dB (with 1 MHz) |
4 dB (at 4 МHz) | |
6.5 dB (at 10 MHz) | |
10.5 dB (at 31.5 МHz) | |
14 dB (at 62.5 МHz) | |
18 dB (at 100 MHz) | |
40.00 dB (30 MHz ≤ f ≤ 100 MHz) | |
Halogen-free | in accordance with EN 50267-2-1 |
Flame resistance | IEC 60332-1-2 |
EN 50266 | |
EN 60332-3-25 | |
NF C32-070, 2.1 | |
NF C32-070, 2.2 | |
UL 1685, 12 (FT4) | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Fume corrosiveness | EN 50267-2-2 |
Fume toxicity | BS 6853 B.1 |
EN 50305, 9.2 | |
Concentration of fumes | BS 6853 D.8.7 |
EN 61034-2 | |
UL 1685, 12 (FT4) | |
Resistance to oil | according to IRM 902, 72 h at 100 °C |
Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
GM/RT 2130 (Category Ia, Ib, II) | |
EN 45545 (Risk level HL1 - HL3) | |
DIN 5510 (Fire protection level 1, 2, 3, 4) | |
NF F16-101 (Category A1, A2, B) | |
NF F16-101 (Class C/F0) | |
NFPA 130 | |
UNI CEI 11170 (Risk level LR1 - LR4) | |
Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
-40 °C ... 90 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (without mechanical actuation) |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1239136 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | ABQDGI |
GTIN | 4063151390013 |
Weight per piece (including packing) | 179.5 g |
Weight per piece (excluding packing) | 177.853 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440103 |
ETIM
ETIM 9.0 | EC001262 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920