CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 15 A | 28 - 12 | ||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 30 - 14 | ||
| PE connection | 30 - 14 | |||
| C | ||||
| 150 V | 15 A | 30 - 14 | ||
| PE connection | 30 - 14 | |||
| D | ||||
| 150 V | 15 A | 30 - 14 | ||