This LED machine light is designed to provide illumination inside or on machinery. The small diameter of just 35 mm enables mounting even where space is at a premium. The mounting accessories included also enable easy mounting on aluminum system profiles. In the mounting brackets supplied, the light can swivel and the lighting can therefore be optimally aligned. The brightness of the light can be adjusted in six levels by up to three control signals. This means that the brightness can be optimally adjusted to the relevant light conditions. The satin-finished plastic cover prevents glare for the machine operator. When using several lights, the series connection of the lights reduces cabling effort.
PLD M 140 W 195/D35/SC
-
LED machine light
1118021
LED machine light, 24 V DC, emission angle (vertical/Horizontal): 85 °/101 °, length: 195 mm, diameter: 35 mm, degree of protection: IP54, can be swiveled, Dimming, can be switched in series
Free download available.
Downloads
Product details
cETL
Approval ID: LuminairesEAC
Approval ID: TR_TS_D_12879-22Compatible products
Your advantages
Plug-in supply line enables free choice of the cable length as well as quick and easy installation
Can be used at high temperatures and can be subjected to strong vibrations and shocks
Can be swiveled up to ±75° using accessories
Dimming
Can be connected in series
IP54 degree of protection
ETL approval permits use on the North American market
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 60000 h