The safety module is an output module from the Inline product range and is used in a SafetyBridge system. The safety module can be used as a part of an Inline station at any point within an INTERBUS, PROFINET or PROFIBUS system. The transmission speed of the safety module can be set to 500 kbaud or 2 Mbaud using a switch. Only one transmission speed must be used uniformly within a station. The module has four safe digital outputs with two-channel occupancy or eight safe digital outputs with single-channel occupancy. In the SafetyBridge system, you can achieve the following safety integrity by using this safety module depending on the installation and parameterization:
- up to category 4 according to EN 954-1 standard,
- up to SIL 3 according to EN 61508 standard,
- up to SIL CL 3 according to EN 62061 standard,
- up to PL e according to EN ISO 13849-1 standard.
IB IL 24 LPSDO 8-PAC
-
Safety module
2916024
Safety-related digital output module, IP20 protection, for the SafetyBridge system. The module has four safe digital outputs with two-channel occupancy or 8 safe digital outputs with single-channel occupancy
Free download available.
Downloads
Product details
Compatible products
Your advantages
Generation and monitoring of the SafetyBridge protocol
Processing of the parameterized safety logic
SIL 3 according to IEC/EN 61508
SIL 3 in accordance with EN IEC 62061
PL e in accordance with EN ISO 13849-1