VMT - Mobility made easy!
The VMT 3012 is a powerful terminal PC with a touchscreen and front USB, which is installed in an elegant, robust aluminum die-cast housing with a plastic screen. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch to a separate numeric keypad.
The VMT 3012 has a high-resolution 12.1" color TFT display with a resolution of 800 x 600 pixels.
The flat terminal is characterized in particular by its high degree of protection (IP65) and how simple and easy it is to mount onto the machine. With a power supply of 19 - 29 V, the VMT 3012 is ideal for mobile applications.
Options for assembly include fixing brackets (left and right), table stand, Vesa standard or Rittal bracket connection adapter.
The following features can be configured individually: processor, RAM, and operating system.
VMT 3012
-
Panel PC
2913959
Configurable IPC in IP65 with touch screen, 12.1" display, enclosed housing. Configurable: Processor, RAM and operating system, for example.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Completely enclosed housing in IP65
Fanless design
Energy-efficient Intel® ATOM™ processors
Comprehensive range of accessories
Extended temperature rating
Optimum network connection by means of Gigabit Ethernet or WLAN