TP105GTS/700330004 S00075
-
Panel PC
2400825
Panel PC with 26.4 cm/10.4" TFT display (analog-resistive (polyester)), 800 x 600 pixels (SVGA), 262144 colors, AMD® Embedded G-Series (T40R), 1.0 GHz, 4x USB Host 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 and user software: open platform. (Bus system: none)
Replacement item: 2400232/P20/R23/M30/OS35/O00/S00
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Panel PC |
Computer data | |
Processor | AMD® Embedded G-Series (T40R), 1 GHz |
Operating system | Windows® Embedded Standard 7 |
RAM | 2 GB DDR2 SDRAM |
Data storage system | SATA DOM SSD (SLC), 8 GB |
Slots | 1x SD |
Display | |
Display type | 26.4 cm / 10.4"-TFT |
Screen resolution | 800 x 600 Pixel(s) (SVGA) |
Touch technology | analog resistive (polyester) |
Display lighting type | LED |
Brightness | 340 cd/m² typical (adjustable) |
MTBF | 50000 h |
Color spectrum | 262144 colors |
Reading angle left | 70.00 ° |
Reading angle right | 70.00 ° |
Reading angle top | 50.00 ° |
Reading angle bottom | 60.00 ° |
User software | Open platform |
Service life of battery | 5 years (typical) |
Supply | |
Typical current consumption | 1.1 A |
Real-time clock | |
Realtime clock | Yes |
Supply | |
Power supply unit | 24 V DC ±20 % |
Interfaces | 4x USB Host 2.0 |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
Bus system | without bus system |
External dimensions | |
Width / Height / Depth | 295 mm / 220 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 287 mm / 212 mm / 110 mm (Mounting cutout, depth with bus if bus system present in the device) |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Altitude | 3000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
Item number | 2400825 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRBACB |
GTIN | 4055626108896 |
Weight per piece (including packing) | 1,700 g |
Weight per piece (excluding packing) | 1,700 g |
Customs tariff number | 84715000 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SD FLASH 2GB - Program/configuration memory 2988162
-
HMI SCB MOUNTING KIT 6 - Mounting material 2701385
-
HMI SCB MOUNTING KIT 8 - Mounting material 2701387
-
HMI WALL MOUNTING KIT - Mounting material 2701380
-
HMI BATTERY - Battery/accumulator 2701383
-
USB FLASH DRIVE - USB memory stick 2402809
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920