ELR H5-ES-SC-230AC/500AC-2
-
Hybrid motor starter
2900560
Hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 230 V AC input, 2.4 A output current, and emergency stop function.
Free download available.
Downloads
Product details
Product type | Hybrid motor starters |
Product family | CONTACTRON |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | safe isolation |
Overvoltage category | III |
Degree of pollution | 2 |
Number of phases | 3 |
Service life electrical | 3x 107 cycles |
Reversing frequency | ≤ 2 Hz |
Maximum power dissipation | 4.7 W |
Minimum power dissipation | 2.6 W |
Coordination type | 1 |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 500 V |
Rated surge voltage | 6 kV |
Supply | |
Rated control circuit supply voltage US | 230 V AC |
Control supply voltage range | 92 V AC ... 253 V AC |
Rated control supply current IS | 4 mA |
Mains frequency | 50/60 Hz |
Protective circuit | Surge protection |
Control | |
Rated actuating voltage UC | 230 V AC |
Triggering voltage range | 92 V AC ... 253 V AC |
Mains frequency | 50 Hz 60 Hz 50/60 Hz |
Switching threshold | 44 V AC (“0” signal) |
85 V AC (“1” signal) | |
Switching level | < 5 V AC (For EMERGENCY STOP) |
Typical turn-off time | < 70 ms |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 42 V AC ... 550 V AC |
Rated operating current Ie | 2.4 A (AC-51) |
2.4 A (AC-53a) | |
Mains frequency | 50/60 Hz |
Load current range | 180 mA ... 2.4 A (see to derating) |
Trigger characteristic in acc. with IEC 60947-4-2 | Class 10A |
Cooling time | 20 min (for auto reset) |
Leakage current | 0 mA |
Residual voltage | < 0.3 V |
Protective circuit | Surge protection |
Acknowledge output | |
Note | Confirmation 01: floating changeover contact |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 22.5 mm |
Height | 107 mm |
Depth | 114 mm |
Flammability rating according to UL 94 | V0 (Housing) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | ≤ 3 |
Note | Safe shutdown |
Performance Level (ISO 13849) | |
Identification | e |
Note | Safe shutdown |
Category (ISO 13849) | |
Identification | ≤ 3 |
Note | Safe shutdown |
UL data | |
SCCR | 100 kA (480 V AC (fuse: 30 A class CC/30 A class J (high fault))) |
5 kA (480 V AC (fuse: 20 A RK5 (standard fault))) | |
FLA | 2.4 A (480 V) |
Standards/regulations | |
Standards/regulations | DIN EN 50178 |
EN 60947 | |
Power station requirements | |
Standards/regulations | DWR 1300/ZXX01/DD/7080.8d |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
Assembly note | can be aligned with spacing = 20 mm |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2900560 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK7412 |
GTIN | 4046356527811 |
Weight per piece (including packing) | 282.11 g |
Weight per piece (excluding packing) | 222.42 g |
Customs tariff number | 85371098 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BRIDGE- 3 - Bridge 2900747
-
BRIDGE- 4 - Bridge 2900748
-
BRIDGE- 5 - Bridge 2900749
-
BRIDGE- 6 - Bridge 2900750
-
BRIDGE- 7 - Bridge 2900751
-
BRIDGE- 8 - Bridge 2900752
-
BRIDGE- 9 - Bridge 2900753
-
BRIDGE-10 - Bridge 2900754
-
BRIDGE- 2-3M - Bridge 2901543
-
BRIDGE- 3-3M - Bridge 2901656
-
BRIDGE- 4-3M - Bridge 2901659
-
BRIDGE- 5-3M - Bridge 2901545
-
BRIDGE- 6-3M - Bridge 2901697
-
BRIDGE- 7-3M - Bridge 2901698
-
BRIDGE- 8-3M - Bridge 2901700
-
BRIDGE- 9-3M - Bridge 2901701
-
BRIDGE-10-3M - Bridge 2901702
-
BRIDGE- 2-1M - Bridge 2901542
-
BRIDGE- 3-1M - Bridge 2901655
-
BRIDGE- 4-1M - Bridge 2901658
-
BRIDGE- 5-1M - Bridge 2901544
-
BRIDGE- 6-1M - Bridge 2901649
-
BRIDGE COVER - Covering hood 2906240
Your advantages
22.5 mm wide
Safety level in accordance with IEC 61508-1: SIL 3, ISO 13849: PL e
Space saving
Reduction in wiring
Long service life
3-phase loop bridges
Low-wear switching
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920