ELR H3-I-SC-230AC/500AC-0,6
-
Hybrid motor starter
2900685
Hybrid motor starter for starting 3~ AC motors up to 550 V AC, with 230 V AC input, 0.6 A output current, and adjustable overload shutdown.
Product details
Product type | Hybrid motor starters |
Product family | CONTACTRON |
Operating mode | 100% operating factor |
Number of phases | 3 |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Maximum power dissipation for nominal condition | 0.4 W |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Maximum power dissipation | 2.9 W |
Minimum power dissipation | 2.6 W |
Coordination type | 1 |
Supply | |
Rated control circuit supply voltage US | 230 V AC |
Control supply voltage range | 85 V AC ... 253 V AC |
Rated control supply current IS | 4 mA |
Mains frequency | 50/60 Hz |
Protective circuit | Surge protection |
Insulation characteristics | |
Rated insulation voltage | 500 V |
Rated surge voltage | 4 kV |
Overvoltage category | III |
Degree of pollution | 2 |
Insulation characteristics between the control input and control supply voltage, and auxiliary circuit to the main circuit | Safe isolation (IEC 60947-1) at operating voltage ≤ 300 V AC |
Safe isolation (EN 50178) at operating voltage ≤ 300 V AC | |
Basic insulation (IEC 60947-1) at operating voltage 300 V AC ... 500 V AC | |
Safe isolation (EN 50178) at operating voltage 300 ... 500 V AC | |
Isolation characteristics between the control input and control supply voltage to auxiliary circuit | Safe isolation (IEC 60947-1) in the auxiliary circuit ≤ 300 V AC |
Safe isolation (EN 50178) in the auxiliary circuit ≤ 300 V AC |
Control | |
Input name | Control input |
Rated actuating voltage UC | 230 V AC |
Triggering voltage range | 85 V AC ... 253 V AC |
Rated actuating current IC | 7 mA (Input type 1) |
Mains frequency | 50 Hz 60 Hz 50/60 Hz |
Switching threshold | 44 V AC (“0” signal) |
85 V AC (“1” signal) | |
Typical turn-off time | < 70 ms |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 42 V AC ... 550 V AC |
Rated operating current Ie | 0.6 A (AC-51) |
0.6 A (AC-53a) | |
Mains frequency | 50/60 Hz |
Load current range | 75 mA ... 600 mA (see to derating) |
Trigger characteristic in acc. with IEC 60947-4-2 | Class 10A |
Cooling time | 20 min (for auto reset) |
Leakage current | 0 mA |
Protective circuit | Surge protection |
Acknowledge output | |
Note | Confirmation: floating change-over contact, signal contact |
Contact switching type | 1 changeover contact |
Switching capacity in accordance with IEC 60947-5-1 | 3 A (230 V, AC15) |
2 A (24 V (DC13)) |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. | |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 22.5 mm |
Height | 107 mm |
Depth | 114 mm |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
UL approval | |
Certificate | NLDX.E228652 |
UL data | |
SCCR | 100 kA (500 V AC (fuse: 30 A class CC/30 A class J (high fault))) |
5 kA (500 V AC (fuse: 20 A RK5 (standard fault))) | |
FLA | 0.6 A (500 V AC) |
Group installation | 20 A (class RK5, SCCR 5kA, #24 - 14 AWG max. solid and stranded) |
30 A (class CC or J, SCCR 100kA, #24 - 14 AWG max, solid and stranded) | |
Category code | NLDX / NRNT |
Standards/regulations | |
Standards/regulations | IEC 60947-1 |
IEC 60947-4-2 | |
IEC 61508 | |
ISO 13849 |
Mounting type | DIN rail mounting |
Assembly note | alignable, for spacing see derating |
Mounting position | vertical (horizontal DIN rail, motor output below) |
Item number | 2900685 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK7421 |
GTIN | 4046356527712 |
Weight per piece (including packing) | 284.1 g |
Weight per piece (excluding packing) | 273.1 g |
Customs tariff number | 85371098 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BRIDGE- 3 - Bridge 2900747
-
BRIDGE- 4 - Bridge 2900748
-
BRIDGE- 5 - Bridge 2900749
-
BRIDGE- 6 - Bridge 2900750
-
BRIDGE- 7 - Bridge 2900751
-
BRIDGE- 8 - Bridge 2900752
-
BRIDGE- 9 - Bridge 2900753
-
BRIDGE-10 - Bridge 2900754
-
BRIDGE- 2-3M - Bridge 2901543
-
BRIDGE- 3-3M - Bridge 2901656
-
BRIDGE- 4-3M - Bridge 2901659
-
BRIDGE- 5-3M - Bridge 2901545
-
BRIDGE- 6-3M - Bridge 2901697
-
BRIDGE- 7-3M - Bridge 2901698
-
BRIDGE- 8-3M - Bridge 2901700
-
BRIDGE- 9-3M - Bridge 2901701
-
BRIDGE-10-3M - Bridge 2901702
-
BRIDGE- 2-1M - Bridge 2901542
-
BRIDGE- 3-1M - Bridge 2901655
-
BRIDGE- 4-1M - Bridge 2901658
-
BRIDGE- 5-1M - Bridge 2901544
-
BRIDGE- 6-1M - Bridge 2901649
-
BRIDGE COVER - Covering hood 2906240
-
US-EMLP (15X5) - Plastic label 0828790
-
UC-EMLP (15X5) - Plastic label 0819301
Your advantages
22.5 mm wide
Reduction in wiring
Long service life
Space saving
3-phase loop bridges
Adjustable current for bimetal function
Low-wear switching
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920