Housing with locking latch - HC-B 10-KML-N-O1STM20 1460316

HEAVYCON B10 coupling housing, with single locking latch, height: 62 mm, with 1 x M20 thread, straight cable outlet

Product Details




Shielded no
No. of cable outlets 1
Cable outlet straight
Pg screw connection none

Mechanical data
Type of the screw connection 1x M20
Locking type Latch
Interlock
Locking type with single locking latch

Dimensional drawing
Dimensional drawing
Width 43 mm
Height 62 mm
Length 73 mm

Degree of protection IP65
Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

General For contact inserts HC-B10, BB18, DD42, M, K8/24
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Seal material NBR
Housing surface material Powder-coated, gray
Material grip body interlock PA-GF
Locking latch material Stainless steel, handle: PA
Housing material Aluminum die-cast

Type B10
Application Standard
Type of the screw connection 1x M20
Housing type Coupling housings
Locking type with single locking latch


Order Key 1460316
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 496 (C-4-2013)
GTIN 4046356695343
Weight per Piece (including packing) 171.4 GRM
Weight per Piece (excluding packing) 155.0 GRM
Customs tariff number 85389099
Country of origin DE



EAC