G-INB-M20-S68N-PEPDS-LG - Cable gland
1415174

Cable gland, material for screw connection: PA, application: Standard, external cable diameter 6 mm ... 13 mm, shielding: no, connecting thread: M20 x 1.5, color: lightgray RAL 7035, with bend protection sleeve

Product details









Compatible products



Your advantages

Glow-wire test: 750°C
Weatherproof sealing material
Halogen-free