VIP-PA-50/26/ 4,0M/1756/022 - Front adapter
1162477

VIP VARIOFACE front adapter, with connected system cables for ControlLogix® 1756 I/O. Up to 1 x 16 channels can be connected.

Product details









Compatible products



Your advantages

Individual I/O modules lock to the controller for connection security
Integrated lever aids in removal from I/O card
Marking label can be attached
Pluggable screw terminals on adapter for returns
Shield connection: UL Type AWM, Style 1007 18 AWG (0.82 mm²) cable, black, 0.5 m length