The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

CUC-K-D1ZNI-S/R4GCHP8 - RJ45 coupling
1086108

RJ45 coupling, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Coupling, cable outlet: straight, Keystone design for use with IP20 and IP67 panel mounting frame or integrated directly into the housing panel, Ethernet

Product details









Compatible products



Your advantages

Compact design
Keystone adapter can be integrated directly into the housing panel
Rugged design
10 Gbps
Assembly without special tools
CAT6A in accordance with ISO/IEC 11801
360° shielding
PoE++ compatible