The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

PTT 1,5/S-2L BU - Feed-through terminal block
3210357

Feed-through terminal block, nom. voltage: 400 V, nominal current: 9 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1st and 2nd level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space