UL Listed
Approval ID: E221474-20240312Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 20 A | 20 - 14 |
cUL Listed
Approval ID: E221474-20240312Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 20 A | 20 - 14 |