Data cable preassembled - SAC-5PY-F/2X 5,0-920-MS-FS 1436055

Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, violet RAL 4001, shielded, Socket straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A and Plug straight M12 SPEEDCON, coding: A, cable length: 5 m, all connectors unshielded, Shield connected to pin 1

Product Details




Cable length 5 m
Shielded yes
UL AWM Style 21198 (80°C/300 V)
Cable weight 90 kg/km
Shielded no
Electrical properties
Nominal voltage, cable ≤ 300 V (Peak value, not for high-power applications)
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Cable insulation resistance ≥ 5 GΩ*km (Data cable)
Cable insulation resistance ≥ 5 GΩ*km (Power supply)
Wave impedance 120 Ω ±10 % (with 1 MHz)
Loop resistance ≤ 181.80 Ω/km (Data cable)
Loop resistance ≤ 114.80 Ω/km (Power supply)
Cable capacity nom. 40 nF/km (Data cable)
Cable structure
Cable type CANopen®/DeviceNet™, PUR, violet
Cable type (abbreviation) 920
Signal type/category CANopen®
Signal type/category DeviceNet™
Cable structure 2xAWG24/19+2xAWG22/19
External cable diameter 6.7 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color violet RAL 4001
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 19x 0.13 mm
AWG signal line 24
Conductor structure, voltage supply 19x 0.15 mm
AWG power supply 22
Material wire insulation Foamed PE (Data cable)
Material wire insulation PE (Power supply)
Wire diameter incl. insulation 1.95 mm ±0.05 mm (Data cable)
Wire diameter incl. insulation 1.4 mm ±0.05 mm (Power supply)
Single wire, color Red-black, blue-white
Twisted pairs 2 cores to the pair
Type of pair shielding Plastic-coated aluminum foil, aluminum side outside
Overall twist 2 pairs around a drain wire in the center to the core
Shielding Tinned copper braided shield
Optical shield covering 80 %
Cable type CANopen®/DeviceNet™, PUR, violet
Signal type/category CANopen®
Signal type/category DeviceNet™
Outer sheath, material PUR
External sheath, color violet RAL 4001
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 5000000
Minimum bending radius, drag chain applications 10 x D
Bending radius 70 mm
Traversing path 4.5 m
Traversing rate 3 m/s
Acceleration 3 m/s2
Attenuation
Damping ≤ 22.9 dB/km (with 1 MHz)
Damping ≤ 16.4 dB/km (At 500 kHz)
Damping ≤ 9.5 dB/km (At 125 kHz)
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
Halogen-free according to IEC 60754-1
Flame resistance UL 1581, Sec. 1060 (FT-1)
Flame resistance IEC 60332-1
Flame resistance in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01)
Other resistance Low adhesion
Ambient temperature (operation) -20 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -20 °C ... 75 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Pin assignment
Contact | Color (signal designation) | Contact (optional) 1 (Distributor) | SR (shield) | 1 (Plug) | 1 (Socket)
Contact | Color (signal designation) | Contact (optional) 2 (Distributor) | RD (V+) | 2 (Plug) | 2 (Socket)
Contact | Color (signal designation) | Contact (optional) 3 (Distributor) | BK (V-) | 3 (Plug) | 3 (Socket)
Contact | Color (signal designation) | Contact (optional) 4 (Distributor) | WH (CAN_H) | 4 (Plug) | 4 (Socket)
Contact | Color (signal designation) | Contact (optional) 5 (Distributor) | BU (CAN_L) | 5 (Plug) | 5 (Socket)

Head 2
Type Socket, straight
Header 1
Type Socket, straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
Nominal voltage UN 60 V DC
Nominal current IN 4 A
Transmission medium Copper

Dimensional drawing
M12 SPEEDCON plug, straight
Center distance 21 mm

Status display No
Status display present No

Color Handle area black
Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Bus system CANopen®/DeviceNet™
Signal type/category CANopen®
Signal type/category DeviceNet™

Degree of protection IP65
Degree of protection IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -20 °C ... 75 °C (cable, flexible installation)

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Test socket torque

Standards/specifications IEC 61076-2-101

Number of positions 5
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1436055
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 434 (C-2-2019)
GTIN 4046356432306
Weight per Piece (including packing) 616.8 GRM
Weight per Piece (excluding packing) 615.0 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 4 A

EAC-RoHS

EAC

cULus Listed