GOF outdoor cable, 2-wire, full breakout cable for fixed installation
FOC-OE-OE-GB01/...
-
FO cable
1406429
GOF outdoor cable, 2-wire, full breakout cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
Product details
Product type | Data cable by the meter |
Application | Outdoors and indoors |
Number of positions | 2 |
Transmission medium | FO |
Transmission speed | 1 Gbps |
Outer sheath, material | PE |
Connection 2 | |
Type | free cable end |
Degree of protection | IP20 |
Cable length | 2.50 m |
Cable weight | 59.00 kg/km |
Cable type | Outdoor cable |
Cable type | Break-out cable |
Cable abbreviation | 02-G50/FJ(ZNG)H-...22 |
External cable diameter | 7.50 mm |
Outer sheath, material | PE |
External sheath, color | black |
External sheath, strain relief elements | Aramide/glass fibers |
Wire diameter incl. insulation | 900 µm |
Individual wire diameter | 2.2 mm ±0.1 mm |
Single wire, color | black/orange |
Smallest bending radius, fixed installation | 25 mm |
Smallest bending radius, movable installation | 40 mm |
Number of bending cycles | 10000 |
Bending radius | 60 mm |
Tensile strength short-term/long-term | 2000 N / 1000 N |
Lateral pressure short term | 600.00 N/cm |
Lateral pressure, long-term | 200.00 N/cm |
Impact strength | 2,2 J |
Cable, attenuation | 2.7 dB/km (at 850 nm), 1.0 dB/km (at 1300 nm) |
Halogen-free | complying with IEC 60754-1/2 |
Resistance to oil | very good oil and chemical resistance |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | 50/125 µm OM2 |
Fiber type | Multimode fiberglass 50/125 µm |
Attenuation | 2.7 dB/km (2.7 dB/km (at 850 nm), 1.0 dB/km (at 1300 nm)) |
Transmission medium | Multi-mode fiberglass |
Wavelength | 850 / 1300 nm |
Tensile strength short-term/long-term | 2000 N / 1000 N |
Mechanical data | |
Max. bending cycles | 10000 |
Ambient conditions | |
Degree of protection | IP20 |
Impact strength | 2,2 J |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -45 °C ... 70 °C |
Ambient temperature (assembly) | -20 °C ... 60 °C |
Durability | during installation: 600 N/cmduring operation: 200 N/cm |
Resistance to UV radiation | yes |
Resistance to oil | very good oil and chemical resistance |
Flame resistance | yes |
Resistance to oil | very good oil and chemical resistance |
cable layer type | Outdoors and indoors |
Item number | 1406429 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | ABNICC |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ECLASS-15.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Time savings, thanks to easy offsetting
Suitable for many applications, thanks to high mechanical strength
Fast data transmission for demanding applications
Ideally suited for connector field assembly
Frequently searched
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920