SF-20KP1,50-4,00/VPE500
-
Crimp contact
1238319
Crimp contact, Pin, turned, contact diameter: 2 mm, connection cross section: 1.5 mm2 ... 4 mm2, contact material: CuZn , Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring