Contact insert - SACC-CI-FS-5CON-L 90 SH SCO 1432431

Sensor/actuator flush-type connector, socket, 5-pos., A-coded, shielded, with angled solder connection, only contact insert

Product Details




Insertion/withdrawal cycles > 100
Header 1
Type Flush-type socket, straight

Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 60 V
Nominal current IN 4 A

Status display No
Status display present No

Flammability rating according to UL 94 V0
Sealing material FKM / EPDM
Contact material CuZn
Contact surface material Au
Contact carrier material PA 6.6

Mounting type PCB mounting

Degree of protection IP67
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 85 °C (without mechanical actuation)

Test socket torque

Standards/specifications IEC 61076-2-101

Number of positions 5
Type of contact Socket
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1432431
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
Catalog Page Page 252 (C-2-2013)
GTIN 4046356410762
Weight per Piece (including packing) 5.3 GRM
Weight per Piece (excluding packing) 5.0 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A
AWG/kcmil 22
Max. cross section 22 mm²

cUL Recognized

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A
AWG/kcmil 22
Max. cross section 22 mm²

EAC

cULus Recognized


Your advantages

Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in