QPD P 4PE6,0 9-14 BKBK - Connector
1417714

Connector, connection method: IDC connection, number of positions: 4+PE, 2.5 mm2 ... 6 mm2, 690 V, 40 A, PA, black, with QUICKON nut, external cable diameter: 9 mm ... 14 mm

Product details









Compatible products