BPC 400 FT S 95-120 OG - Connector
1571333

Connector, color: orange, number of positions: 1, min. conductor cross-section: 95 mm2, max. conductor cross-section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Thread connection

Product details









Compatible products


Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof